CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/2.5" 1" 1/2.5" to 1"
Resolution
5.0 MPix 11.0 MPix 5.0 MPix to 11.0 MPix
Frame rate @ resolution max.
3 fps 61 fps 3 fps to 61 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
635 ms 90000 ms 635 ms to 90000 ms
Add filter
Show
Items 1-12 of 38
Sort By
GV-5280CP Rev.2.2
uEye CP GV-5280CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5280FA Rev.1.2
uEye FA GV-5280FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5280SE Rev.4.2
uEye SE GV-5280SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5281SE Rev.4.2
uEye SE GV-5281SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5282SE Rev.4.2
uEye SE GV-5282SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-7090WP
uEye Warp10 GV-7090WP
  • Ethernet 10.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 61.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
IDS NXT rio Rev.1.2 GS23050
IDS NXT rio IDS NXT rio Rev.1.2 GS23050
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • IMX264
  • 2448 x 2048
Series
Price on request
IDS NXT rome Rev.1.2 GS23050
IDS NXT rome IDS NXT rome Rev.1.2 GS23050
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • IMX264
  • 2448 x 2048
Series
Price on request
U3-3090SE Rev.1.2
uEye SE U3-3090SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3091SE Rev.1.2
uEye SE U3-3091SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3092SE Rev.1.2
uEye SE U3-3092SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3280CP Rev.2.2
uEye CP U3-3280CP Rev.2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 36.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
It's so easy!