CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-5040CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5040CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-5040FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5040FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-5040SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5040SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-5041SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5041SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-5042SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5042SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-5080CP-P Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-gl-1.jpg)
uEye CP
GV-5080CP-P Rev.2.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request ![GV-5080FA-P Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5080FA-P Rev.1.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request ![GV-5880CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5880CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 18.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![GV-5880FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5880FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 18.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![GV-5880SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5880SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 18.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![GV-5881SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5881SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 18.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![GV-5882SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5882SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 18.0 fps
- IMX178
- 3088 x 2076
Series
Price on request
It's so easy!