CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (15)
  2. Ethernet (18)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/1.8" 1" 1/1.8" to 1"
Resolution
2.0 MPix 9.0 MPix 2.0 MPix to 9.0 MPix
Frame rate @ resolution max.
12 fps 169 fps 12 fps to 169 fps
Pixel size
3.00 µm 6.00 µm 3.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 90000 ms 500 ms to 90000 ms
Add filter
Show
Items 1-12 of 33
Sort By
GV-5260CP Rev.2.2
uEye CP GV-5260CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5260FA Rev.1.2
uEye FA GV-5260FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5260SE Rev.4.2
uEye SE GV-5260SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5261SE Rev.4.2
uEye SE GV-5261SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5262SE Rev.4.2
uEye SE GV-5262SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5290FA Rev.1.2
uEye FA GV-5290FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5290SE Rev.4.2
uEye SE GV-5290SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5291SE Rev.4.2
uEye SE GV-5291SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5292SE Rev.4.2
uEye SE GV-5292SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
U3-3070CP Rev.2.2
uEye CP U3-3070CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3070SE Rev.1.2
uEye SE U3-3070SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3071SE Rev.1.2
uEye SE U3-3071SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
It's so easy!