The USB3 Vision industrial camera U3-3881LE AF Rev.1.2 with the rolling shutter CMOS sensor Sony IMX178 offers a very high resolution of 6.41 MPix (3088 x 2076 px), which is ideal for visualisation tasks in microscopy and as a cost-efficient option for intelligent traffic monitoring systems (ITS). The sensor from the Sony STARVIS series features BSI technology ("back-side-illumination") and is one of the most light-sensitive sensors with a low dark current close to the SCMOS range (Scientific CMOS). It provides impressive results even under extremely low light conditions. In combination with our USB3 Vision industrial cameras, the Sony IMX178 delivers frame rates of up to 54.0 fps at full resolution. Thanks to the 1/1.8" sensor size, a wide range of C-mount lenses is available for the U3-3881LE AF Rev.1.2 camera model.
Special functions such as long-time exposure also extend the range of possible applications.
The U3-3881LE AF Rev.1.2 is available in both monochrome and colour variants.
The cameras allow perfect images even with variable object distances, because users can easily readjust the focus via software.
Item number |
|
---|---|
Camera family | LE |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 54.0 fps |
Resolution (h x v) | 3088 x 2076 |
Optical Area | 7.411 mm x 4.982 mm |
Shutter | Global Start Shutter, Rolling Shutter |
Optical class | 1/1.8" |
Resolution | 6.41 MPix |
Pixel size | 2.40 µm |
IP code | IP0 |
Sensor model | IMX178 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
|||||||||||||||||||||||||||
Flashing | ||||||||||||||||||||||||||||
Flashing |
|
|||||||||||||||||||||||||||
Image Adjustments | ||||||||||||||||||||||||||||
Image Adjustments |
|
|||||||||||||||||||||||||||
On-board Image Processing | ||||||||||||||||||||||||||||
On-board Image Processing |
|
|||||||||||||||||||||||||||
Others | ||||||||||||||||||||||||||||
Others |
|