This small industrial camera with 16.20 MPix sensor and USB3 interface ensures excellent image results: thanks to the IMX542 Global Shutter sensor from the Sony Pregius S series, the U3-31N0CP Rev.2.2 is characterised by a high resolution of 5328 x 3040 and exceptional light sensitivity.
This fourth generation 1.1" CMOS sensor features BSI (Backside Illumination) technology. The pixel size of just 2.74 µm enables a remarkably high pixel density.
Measuring just 29 x 29 x 29 mm, the industrial camera delivers fast 25.0 fps during operation. It can be used for a wide range of applications, from inspection tasks in industry to analyses in medical technology.
The U3-31N0CP Rev.2.2 is available as a monochrome or coloor version. We recommend using it in combination with our versatile IDS peak SDK.
The power consumption may exceed the usual USB3 values. It is possible that the camera cannot be operated on every system. The frame rate can be reduced if necessary.
Item number |
|
---|---|
Camera family | CP |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 25.0 fps |
Resolution (h x v) | 5328 x 3040 |
Optical Area | 14.599 mm x 8.330 mm |
Shutter | Global Shutter |
Optical class | 1.1" |
Resolution | 16.20 MPix |
Pixel size | 2.74 µm |
IP code | IP30 |
Sensor model | IMX542 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|