Thanks to the versatile onsemi AR0234 1/2.6" CMOS sensor (1920 x 1200 , pixel size 3 µm, 102 fps), the U3-3560XLE Rev.1.2 industrial camera with SuperSpeed USB 5 Gbps can be used in a wide range of applications. The exceptional shutter efficiency of the 2.30 MP sensor enables impressively clear and sharp images of moving objects in different lighting conditions. The combination of high-quality global shutter sensor technology and cost-effective uEye XLE camera platform with support for the USB3 vision standard is an optimal, high-performance and long-term alternative for the popular uEye LE camera series with USB 2 interface. Thanks to its compact dimensions and USB Type-C connector, it can be easily integrated into any vision system.
The compact USB3 camera is available either with a plastic housing with C/CS-mount or S-mount or as a board-level version with or without C/CS-mount or S-mount.
Like all other camera models of the uEye XLE family, the U3-3560XLE Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.
| Item number |
|
|---|---|
| Camera family | XLE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | AR0234 |
| Frame rate @ resolution max. | 102 fps |
| Resolution (h x v) | 1920 x 1200 |
| Optical Area | 5.76 mm x 3.6 mm |
| Shutter | Global Shutter |
| Optical class | 1/2.6" |
| Resolution | 2.30 MP |
| Pixel size | 3.00 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications