UI-3136LE

UI-3136LE
Illustrations may differ from the original
Features
  • 808 x 608
    0.49 MPix
  • onsemi PYTHON 480
    1/3.6" CMOS
  • 135.0 fps
  • USB 3 5.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The UI-3136LE USB 3 camera with 1/3.6" PYTHON 480 global shutter CMOS sensor offers a resolution of 0.49 MPix (808 x 608 px) with frame rates of up to 135 fps at full resolution. Using the 2x subsampling feature, the USB 3 camera reaches up to 420 fps. This model is the cost-efficient entry to machine vision applications and for low-cost embedded systems e.g. inspection and quality control applications.

The UI-3136LE USB 3 camera with S-mount lens holder is available as colour or monochrome version.

This housing variant allows the use of particularly small, low-cost S-mount (M12) lenses.

Item number
  • UI-3136LE-M-GL: AB03363
  • UI-3136LE-C-HQ: AB03362
Camera family LE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 135 fps
Resolution (h x v) 808 x 608
Optical Area 3.875 mm x 2.915 mm
Shutter Global Shutter
Optical class 1/3.6"
Resolution 0.49 MPix
Pixel size 4.80 µm
IP code IP30
Product Life Cycle Series
Sensor model PYTHON 480
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!