uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The UI-5140SE Rev.4.2 GigE industrial camera with integrated PYTHON 1300 fast 1.31 MPl global shutter sensor from onsemi is the ideal choice for capturing moving objects in industrial applications. The sensor's large, light-sensitive pixels in conjunction with the FPN correction feature implemented by IDS produces excellent, stripe-free images. Additional functions such as the 8x multi-AOI, the IDS line scan mode or the HDR mode with knee points make this GigE model a highly versatile "machine vision" camera.
The capability to read out images horizontally or vertically can also be utilized to increase the camera's frame rate still further.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | PYTHON 1300 |
| Frame rate @ resolution max. | 88.0 fps |
| Resolution (h x v) | 1280 x 1024 |
| Optical Area | 6.144 mm x 4.915 mm |
| Shutter | Global Shutter |
| Optical class | 1/2" |
| Resolution | 1.31 MP |
| Pixel size | 4.80 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA