UI-3370CP Rev. 2

UI-3370CP Rev. 2
Illustrations may differ from the original
Features
  • 2048 x 2048
    4.19 MPix
  • ams/CMOSIS CMV4000
    1" CMOS
  • 80.0 fps
  • USB 3 5.0 Gbps
Variants
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The USB 3 industrial camera UI-3370CP Rev. 2 is equipped with the sensitive, fast 4 megapixel CMOS sensor CMV4000 from ams/CMOSIS. The global shutter sensor offers a resolution of 2048 x 2048 pixels at a frame rate of 80.0 fps

Due to the huge optical format of 1", the square sensor offers large pixels (5.5 µm) and is light sensitive with a low noise level.

Item number
  • UI-3370CP-C-HQ Rev.2: AB00518
  • UI-3370CP-M-GL Rev.2: AB00519
  • UI-3370CP-NIR-GL Rev.2: AB00625
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer ams/CMOSIS
Frame rate @ resolution max. 80.0 fps
Resolution (h x v) 2048 x 2048
Optical Area 11.264 mm x 11.264 mm
Shutter Global Shutter
Optical class 1"
Resolution 4.19 MPix
Pixel size 5.50 µm
IP code IP30
Product Life Cycle Series
Sensor model CMV4000
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
SuperSpeed USB
5 Gbps
CMOS sensor
NIR sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Barcode reading

In addition to process automation and logistics, IDS cameras also reliably recognize barcodes in other industries.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!