U3-38L0XCP Rev.1.2

U3-38L0XCP Rev.1.2
Illustrations may differ from the original
Features
  • 4056 x 3040
    12.33 MPix
  • Sony IMX412
    1/2" CMOS
  • 18.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The compact U3-38L0XCP Rev.1.2 industrial camera is equipped with Sony's IMX412 rolling shutter sensor (4056 x 3040 px, pixel size 1.55 µm, sensor size 1/2"). The 12.33 MPix CMOS sensor from the Sony Starvis range delivers high-resolution data for advanced image evaluation and achieves 18.0 fps.

Here you choose a model with 4K resolution, which is very well suited for a wide range of visualisation tasks.

With its practical full metal housing, compact size and lockable USB Micro-B connector, the camera can be used in a variety of ways in both industrial and non-industrial settings.

Thanks to the USB3 Vision interface, the industrial camera is also uncompromisingly standard-compliant and can therefore be used conveniently with our IDS peak SDK.

Item number
  • U3-38L0XCP-C-HQ Rev.1.2: 1008132
Camera family XCP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 18.0 fps
Resolution (h x v) 4056 x 3040
Optical Area 6.287 mm x 4.712 mm
Shutter Rolling Shutter
Optical class 1/2"
Resolution 12.33 MPix
Pixel size 1.55 µm
IP code IP30
Sensor model IMX412
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!