UI-3070CP Rev. 2

UI-3070CP Rev. 2
Illustrations may differ from the original
Features
  • 2056 x 1542
    3.17 MPix
  • Sony IMX252
    1/1.8" CMOS
  • 123.0 fps
  • USB 3 5.0 Gbps
Variants
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The USB 3 industrial camera UI-3070CP with 1/1.8" Sony IMX252 global shutter CMOS sensor provides a resolution of 3.2 MP (2056 x 1542 px). At full resolution, the USB 3 camera speeds up to 134 fps (Full HD with up to 187 fps). It allows 64x multi AOI and long exposure up to 30 seconds, for applications in the fields of mechanical engineering, machine vision, metrology, medical engineering, or microscopy.

The UI-3070CP industrial camera model aims at customers with high demands on image quality, dynamic range and sensitivity.

Item number
  • UI-3070CP-M-GL Rev.2: AB00967
  • UI-3070CP-C-HQ Rev.2: AB00968
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 123 fps
Resolution (h x v) 2056 x 1542
Optical Area 7.093 mm x 5.320 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 3.17 MPix
Pixel size 3.45 µm
IP code IP30
Product Life Cycle Not recommended for new designs
Sensor model IMX252
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!