CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (5)
  2. Ethernet (1)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/2" 1" 1/2" to 1"
Resolution
2.0 MPix 6.0 MPix 2.0 MPix to 6.0 MPix
Frame rate @ resolution max.
52 fps 169 fps 52 fps to 169 fps
Pixel size
3.00 µm 5.00 µm 3.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 30000 ms 500 ms to 30000 ms
Add filter
Show
6 Item(s)
Sort By
UI-3180CP Rev. 2.1 uEye CP UI-3180CP Rev. 2.1
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Not recommended for new designs
Price on request
UI-3160CP Rev. 2.1 uEye CP UI-3160CP Rev. 2.1
  • USB 3 5.0 Gbps
  • 2/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 2000
  • 1920 x 1200
Not recommended for new designs
Price on request
U3-3180CP Rev. 2.2
uEye CP U3-3180CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Series
Price on request
U3-3160CP Rev. 2.2
uEye CP U3-3160CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 2000
  • 1920 x 1200
Series
Price on request
U3-30C0CP Rev.2.2
uEye CP U3-30C0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-50C0CP Rev.2.2
uEye CP GV-50C0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
It's so easy!