CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
-
- -- All --
-
-
-- All --
-
- 2/3" 1" 2/3" to 1"
-
- 5.0 MPix 21.0 MPix 5.0 MPix to 21.0 MPix
-
- 6 fps 24 fps 6 fps to 24 fps
-
- 2.00 µm 4.00 µm 2.00 µm to 4.00 µm
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 2000 ms 120000 ms 2000 ms to 120000 ms
-
- -- All --
Add filter
- Filter selection
- Sensor filters
- Interface filters
- Housing filters
- Option filters
- Default filters
- All filters
- Reset filters
- Sensor filters
- Sensor manufacturer
- Sensor variant
- Optical class
- Sensor model
- Shutter
- Resolution
- Frame rate @ resolution max.
- Pixel size
- Min. exposure time
- Max. exposure time
- Interface filters
- Interface
- Interface-Speed
- Housing filters
- Camera family
- Design
- Lens mount
- IP code
- Option filters
- Features
uEye FA
GV-5800FA Rev.1.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 6.0 fps
- IMX183
- 5536 x 3692
Series
Price on request
uEye FA
GV-51J0FA Rev.1.2
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 15.0 fps
- IMX546
- 2856 x 2848
Series
Price on request
uEye FA
GV-5080FA-P Rev.1.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
It's so easy!
Your search result is being adjusted