CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
-
- -- All --
-
-
-- All --
-
- 1/1.1" 1.2" 1/1.1" to 1.2"
-
- 12.0 MPix 25.0 MPix 12.0 MPix to 25.0 MPix
-
- 5 fps 10 fps 5 fps to 10 fps
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Add filter
- Filter selection
- Sensor filters
- Interface filters
- Housing filters
- Option filters
- Default filters
- All filters
- Reset filters
- Sensor filters
- Sensor manufacturer
- Sensor variant
- Optical class
- Sensor model
- Shutter
- Resolution
- Frame rate @ resolution max.
- Pixel size
- Min. exposure time
- Max. exposure time
- Interface filters
- Interface
- Interface-Speed
- Housing filters
- Camera family
- Design
- Lens mount
- IP code
- Option filters
- Features
uEye FA
GV-51L0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 10.0 fps
- IMX545
- 4128 x 3008
Series
Price on request
uEye FA
GV-51R0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1.2"
- Sony
- 24.55 MPix
- CMOS
- 5.0 fps
- IMX540
- 5328 x 4608
Series
Price on request
It's so easy!
Your search result is being adjusted