CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (5)
  2. Ethernet (4)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/1.8" 1" 1/1.8" to 1"
Resolution
8.0 MPix 20.0 MPix 8.0 MPix to 20.0 MPix
Frame rate @ resolution max.
12 fps 33 fps 12 fps to 33 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
714 ms 90000 ms 714 ms to 90000 ms
Add filter
Show
9 Item(s)
Sort By
GV-5291SE Rev.4.2
uEye SE GV-5291SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5292SE Rev.4.2
uEye SE GV-5292SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
U3-3291SE Rev.1.2
uEye SE U3-3291SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 33.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
U3-3292SE Rev.1.2
uEye SE U3-3292SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 33.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
U3-36P1XLS Rev.1.2
uEye XLS U3-36P1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P2XLS Rev.1.2
uEye XLS U3-36P2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P4XLS Rev.1.2
uEye XLS U3-36P4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
UI-5291SE Rev. 4.2 uEye SE UI-5291SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
UI-5292SE Rev.4.2 uEye SE UI-5292SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.92 MPix
  • CMOS
  • 12.0 fps
  • IMX267
  • 4104 x 2174
Series
Price on request
It's so easy!