CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-1250LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-housed-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 17.6 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![UI-1250ML](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-ml-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 17.6 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![UI-1250SE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-se-cmos-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 17.6 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![UI-1251LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-m12-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 17.6 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![UI-1252LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-1252-1.jpg)
- USB 2 0.5 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 17.6 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![UI-1580LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-housed-1.jpg)
- USB 2 0.5 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 6.3 fps
- MT9P006
- 2560 x 1920
Series
Price on request ![UI-1580SE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-se-cmos-1.jpg)
- USB 2 0.5 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 6.3 fps
- MT9P006
- 2560 x 1920
Series
Price on request ![UI-1581LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-m12-1.jpg)
- USB 2 0.5 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 6.3 fps
- MT9P006
- 2560 x 1920
Series
Price on request ![UI-1582LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-1582-1.jpg)
- USB 2 0.5 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 6.3 fps
- MT9P006
- 2560 x 1920
Series
Price on request
It's so easy!