CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (32)
  2. Ethernet (15)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/2.5" 1.1" 1/2.5" to 1.1"
Resolution
3.0 MPix 13.0 MPix 3.0 MPix to 13.0 MPix
Frame rate @ resolution max.
10 fps 220 fps 10 fps to 220 fps
Pixel size
2.00 µm 4.00 µm 2.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
33 ms 120000 ms 33 ms to 120000 ms
Add filter
Show
Items 1-12 of 47
Sort By
UI-5272SE Rev.4.2 uEye SE UI-5272SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5271SE Rev.4.2 uEye SE UI-5271SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5270FA Rev.1.2 uEye FA UI-5270FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5270CP Rev.2.2 uEye CP UI-5270CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-3270CP Rev. 2 uEye CP UI-3270CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 57.0 fps
  • IMX265
  • 2056 x 1542
Not recommended for new designs
Price on request
U3-3686XLE-NIR Rev.1.2
uEye XLE U3-3686XLE-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3684XLS-NIR Rev.1.2
uEye XLS U3-3684XLS-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3684XLE-NIR VU Rev.1.2
uEye XLE U3-3684XLE-NIR VU Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3684XLE-NIR Rev.1.2
uEye XLE U3-3684XLE-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3682XLS-NIR Rev.1.2
uEye XLS U3-3682XLS-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3682XLE-NIR VU Rev.1.2
uEye XLE U3-3682XLE-NIR VU Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3682XLE-NIR Rev.1.2
uEye XLE U3-3682XLE-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
It's so easy!