CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.2" 1" 1/3.2" to 1"
Resolution
4.0 MPix 14.0 MPix 4.0 MPix to 14.0 MPix
Frame rate @ resolution max.
5 fps 220 fps 5 fps to 220 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
131 ms 120000 ms 131 ms to 120000 ms
Add filter
Show
Items 1-12 of 67
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-5882SE Rev.4.2 uEye SE UI-5882SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5881SE Rev.4.2 uEye SE UI-5881SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880SE Rev.4.2 uEye SE UI-5880SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880FA Rev.1.2 uEye FA UI-5880FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880CP Rev. 2.2 uEye CP UI-5880CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5584LE-MB Rev.1.2 uEye LE UI-5584LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 14.1 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5584LE Rev.1.2 uEye LE UI-5584LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 14.1 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5582SE Rev.4.2 uEye SE UI-5582SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5582LE-MB Rev.1.2 uEye LE UI-5582LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 14.1 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5582LE Rev.1.2 uEye LE UI-5582LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 14.1 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5581SE Rev.4.2 uEye SE UI-5581SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
It's so easy!