CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.2" 1" 1/3.2" to 1"
Resolution
1.0 MPix 21.0 MPix 1.0 MPix to 21.0 MPix
Frame rate @ resolution max.
6 fps 169 fps 6 fps to 169 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
131 ms 120000 ms 131 ms to 120000 ms
Add filter
Show
Items 1-12 of 67
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-5862SE Rev.4.2 uEye SE UI-5862SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5861SE Rev.4.2 uEye SE UI-5861SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5860FA Rev.1.2 uEye FA UI-5860FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5860CP Rev. 2.2 uEye CP UI-5860CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5584LE-MB Rev.1.2 uEye LE UI-5584LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 14.1 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5584LE Rev.1.2 uEye LE UI-5584LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 14.1 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5582SE Rev.4.2 uEye SE UI-5582SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5582LE-MB Rev.1.2 uEye LE UI-5582LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 14.1 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5582LE Rev.1.2 uEye LE UI-5582LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 14.1 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5581SE Rev.4.2 uEye SE UI-5581SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5581LE-MB Rev.1.2 uEye LE UI-5581LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 14.1 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
It's so easy!