CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (26)
  2. Ethernet (23)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1.1" 1/3" to 1.1"
Resolution
1.0 MPix 20.0 MPix 1.0 MPix to 20.0 MPix
Frame rate @ resolution max.
8 fps 169 fps 8 fps to 169 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
434 ms 120000 ms 434 ms to 120000 ms
Add filter
Show
Items 1-12 of 49
Sort By
GV-5200FA Rev.1.2
uEye FA GV-5200FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5200SE Rev.4.2
uEye SE GV-5200SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5201SE Rev.4.2
uEye SE GV-5201SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5202SE Rev.4.2
uEye SE GV-5202SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5860CP Rev.2.2
uEye CP GV-5860CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-5860FA Rev.1.2
uEye FA GV-5860FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-5860SE Rev.4.2
uEye SE GV-5860SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-5861SE Rev.4.2
uEye SE GV-5861SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-5862SE Rev.4.2
uEye SE GV-5862SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-79L0WP
uEye Warp10 GV-79L0WP
  • Ethernet 10.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 99.0 fps
  • IMX535
  • 4128 x 3008
Series
Price on request
U3-3140CP Rev. 2.2
uEye CP U3-3140CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
U3-3200SE Rev.1.2
uEye SE U3-3200SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 24.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
It's so easy!