CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/1.8" 1" 1/1.8" to 1"
Resolution
1.0 MPix 5.0 MPix 1.0 MPix to 5.0 MPix
Frame rate @ resolution max.
25 fps 80 fps 25 fps to 80 fps
Pixel size
5.00 µm 6.00 µm 5.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
169 ms 90000 ms 169 ms to 90000 ms
Add filter
Show
Items 1-12 of 35
Sort By
GV-5240CP Rev.2.2
uEye CP GV-5240CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240FA Rev.1.2
uEye FA GV-5240FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240SE Rev.4.2
uEye SE GV-5240SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5260CP Rev.2.2
uEye CP GV-5260CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5260FA Rev.1.2
uEye FA GV-5260FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5260SE Rev.4.2
uEye SE GV-5260SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5261SE Rev.4.2
uEye SE GV-5261SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5262SE Rev.4.2
uEye SE GV-5262SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
U3-3260CP Rev.2.2
uEye CP U3-3260CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
U3-3260SE Rev.1.2
uEye SE U3-3260SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
U3-3261SE Rev.1.2
uEye SE U3-3261SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
U3-3262SE Rev.1.2
uEye SE U3-3262SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
It's so easy!