CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/4" 1" 1/4" to 1"
Resolution
4.0 MPix 7.0 MPix 4.0 MPix to 7.0 MPix
Frame rate @ resolution max.
5 fps 80 fps 5 fps to 80 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 120000 ms 0 ms to 120000 ms
Add filter
Show
Items 1-12 of 32
Sort By
GV-5880CP Rev.2.2
uEye CP GV-5880CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 18.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
GV-5880FA Rev.1.2
uEye FA GV-5880FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 18.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
GV-5880SE Rev.4.2
uEye SE GV-5880SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 18.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
GV-5881SE Rev.4.2
uEye SE GV-5881SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 18.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
GV-5882SE Rev.4.2
uEye SE GV-5882SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 18.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
IDS NXT rio Rev.1.2 RS18064
IDS NXT rio IDS NXT rio Rev.1.2 RS18064
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • IMX178
  • 3088 x 2076
Series
Price on request
IDS NXT rome Rev.1.2 RS18064
IDS NXT rome IDS NXT rome Rev.1.2 RS18064
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • IMX178
  • 3088 x 2076
Series
Price on request
U3-3880CP Rev.2.2
uEye CP U3-3880CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 59.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
U3-3880LE Rev.1.2
uEye LE U3-3880LE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 54.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
U3-3880SE Rev.1.2
uEye SE U3-3880SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 59.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
U3-3881LE AF Rev.1.2
uEye LE U3-3881LE AF Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 54.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
U3-3881LE Rev.1.2
uEye LE U3-3881LE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 54.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
It's so easy!