CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/1.8" 1.1" 1/1.8" to 1.1"
Resolution
1.0 MPix 13.0 MPix 1.0 MPix to 13.0 MPix
Frame rate @ resolution max.
10 fps 146 fps 10 fps to 146 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
181 ms 120000 ms 181 ms to 120000 ms
Add filter
Show
Items 1-12 of 37
Sort By
UI-5254LE Rev.1.2 uEye LE UI-5254LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 35.6 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-5252SE Rev.4.2 uEye SE UI-5252SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-5252LE-MB Rev.1.2. uEye LE UI-5252LE-MB Rev.1.2.
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 35.6 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-5252LE Rev.1.2 uEye LE UI-5252LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 35.6 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-5251SE Rev.4.2 uEye SE UI-5251SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-5251LE Rev.1.2 uEye LE UI-5251LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 35.6 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-5250SE Rev. 4.2 uEye SE UI-5250SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-5250RE PoE Rev.2.2 uEye RE UI-5250RE PoE Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 35.6 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-5250FA Rev.1.2 uEye FA UI-5250FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-5250CP Rev. 2.2 uEye CP UI-5250CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-3250CP Rev. 2 uEye CP UI-3250CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 60.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
UI-1252LE uEye LE UI-1252LE
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 17.6 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
It's so easy!