CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-5260CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5260CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5260FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5260FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5260SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5260SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5261SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5261SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5262SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5262SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 46.0 fps
- IMX249
- 1920 x 1200
Series
Price on request ![GV-5270CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5270CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 3.19 MPix
- CMOS
- 37.0 fps
- IMX265
- 2064 x 1544
Series
Price on request ![GV-5270FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5270FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 3.19 MPix
- CMOS
- 37.0 fps
- IMX265
- 2064 x 1544
Series
Price on request ![GV-5270SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5270SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 3.19 MPix
- CMOS
- 37.0 fps
- IMX265
- 2064 x 1544
Series
Price on request ![GV-5271SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5271SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 3.19 MPix
- CMOS
- 37.0 fps
- IMX265
- 2064 x 1544
Series
Price on request ![GV-5272SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5272SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 3.19 MPix
- CMOS
- 37.0 fps
- IMX265
- 2064 x 1544
Series
Price on request ![IDS NXT rio Rev.1.2 GS18031](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-rio-vision-app-based-inference-camera-1.jpg)
IDS NXT rio
IDS NXT rio Rev.1.2 GS18031
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 3.15 MPix
- CMOS
- IMX265
- 2048 x 1536
Series
Price on request ![IDS NXT rome Rev.1.2 GS18031](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-rome-vision-app-based-inference-camera-1.jpg)
IDS NXT rome
IDS NXT rome Rev.1.2 GS18031
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 3.15 MPix
- CMOS
- IMX265
- 2048 x 1536
Series
Price on request
It's so easy!