CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (16)
  2. Ethernet (15)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/1.8" 1" 1/1.8" to 1"
Resolution
2.0 MPix 13.0 MPix 2.0 MPix to 13.0 MPix
Frame rate @ resolution max.
12 fps 169 fps 12 fps to 169 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 90000 ms 500 ms to 90000 ms
Add filter
Show
Items 1-12 of 31
Sort By
GV-5080CP-P Rev.2.2
uEye CP GV-5080CP-P Rev.2.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-5080FA-P Rev.1.2
uEye FA GV-5080FA-P Rev.1.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-5280CP Rev.2.2
uEye CP GV-5280CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5280FA Rev.1.2
uEye FA GV-5280FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5280SE Rev.4.2
uEye SE GV-5280SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5281SE Rev.4.2
uEye SE GV-5281SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5282SE Rev.4.2
uEye SE GV-5282SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-7080WP
uEye Warp10 GV-7080WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 104.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
IDS NXT rio Rev.1.2 GS23050
IDS NXT rio IDS NXT rio Rev.1.2 GS23050
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • IMX264
  • 2448 x 2048
Series
Price on request
IDS NXT rome Rev.1.2 GS23050
IDS NXT rome IDS NXT rome Rev.1.2 GS23050
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • IMX264
  • 2448 x 2048
Series
Price on request
U3-3080CP Rev.2.2
uEye CP U3-3080CP Rev.2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080CP-P Rev.2.2
uEye CP U3-3080CP-P Rev.2.2 [Polarisation]
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 72.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
It's so easy!