CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (14)
  2. Ethernet (24)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1.1" 1/3.6" to 1.1"
Resolution
0.0 MPix 13.0 MPix 0.0 MPix to 13.0 MPix
Frame rate @ resolution max.
8 fps 396 fps 8 fps to 396 fps
Pixel size
3.00 µm 5.00 µm 3.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
303 ms 90000 ms 303 ms to 90000 ms
Add filter
Show
Items 1-12 of 38
Sort By
GV-5200FA Rev.1.2
uEye FA GV-5200FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5200SE Rev.4.2
uEye SE GV-5200SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5201SE Rev.4.2
uEye SE GV-5201SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5202SE Rev.4.2
uEye SE GV-5202SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5280CP Rev.2.2
uEye CP GV-5280CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5280FA Rev.1.2
uEye FA GV-5280FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5280SE Rev.4.2
uEye SE GV-5280SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5281SE Rev.4.2
uEye SE GV-5281SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
GV-5282SE Rev.4.2
uEye SE GV-5282SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX264
  • 2448 x 2048
Series
Price on request
IDS NXT rio Rev.1.2 GS23050
IDS NXT rio IDS NXT rio Rev.1.2 GS23050
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • IMX264
  • 2448 x 2048
Series
Price on request
IDS NXT rome Rev.1.2 GS23050
IDS NXT rome IDS NXT rome Rev.1.2 GS23050
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • IMX264
  • 2448 x 2048
Series
Price on request
U3-3130CP Rev. 2.2
uEye CP U3-3130CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 396.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
It's so easy!