CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
-
- -- All --
-
- 5 Gbps 10 Gbps 5 Gbps to 10 Gbps
-
-
-- All --
-
- 1/1.8" 1" 1/1.8" to 1"
-
- 4.0 MPix 9.0 MPix 4.0 MPix to 9.0 MPix
-
- 48 fps 146 fps 48 fps to 146 fps
-
- 2.00 µm 5.00 µm 2.00 µm to 5.00 µm
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 500 ms 90000 ms 500 ms to 90000 ms
-
-
-- All --
- AR0234 (9)
- AR0521 (13)
- AR0522 (12)
- AR1335 (4)
- AR2020 (4)
- CMV4000 (1)
- EV76C560 (23)
- EV76C570 (21)
- EV76C661 (19)
- IMX174 (5)
- IMX178 (29)
- IMX183 (8)
- IMX226 (9)
- IMX249 (15)
- IMX250 (9)
- IMX252 (5)
- IMX253 (5)
- IMX255 (4)
- IMX264 (17)
- IMX265 (28)
- IMX267 (11)
- IMX273 (30)
- IMX290 (26)
- IMX304 (11)
- IMX392 (9)
- IMX412 (4)
- IMX415 (9)
- IMX422 (3)
- IMX426 (7)
- IMX535 (1)
- IMX536 (1)
- IMX537 (1)
- IMX540 (9)
- IMX541 (9)
- IMX542 (9)
- IMX545 (9)
- IMX546 (9)
- IMX547 (9)
- IMX568 (4)
- IMX662 (4)
- IMX664 (1)
- IMX675 (4)
- IMX676 (1)
- IMX678 (1)
- MT9J003 (5)
- MT9P006 (22)
- OV5640 (2)
- PYTHON 480 (1)
- PYTHON 500 (6)
- PYTHON 1300 (7)
- PYTHON 2000 (2)
- PYTHON 5000 (2)
- XGS 20000 (1)
- XGS 30000 (1)
- XGS 45000 (1)
Add filter
- Filter selection
- Sensor filters
- Interface filters
- Housing filters
- Option filters
- Default filters
- All filters
- Reset filters
- Sensor filters
- Sensor manufacturer
- Sensor variant
- Optical class
- Sensor model
- Shutter
- Resolution
- Frame rate @ resolution max.
- Pixel size
- Min. exposure time
- Max. exposure time
- Interface filters
- Interface
- Interface-Speed
- Housing filters
- Camera family
- Design
- Lens mount
- IP code
- Option filters
- Features
![GV-79J0WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-79J0WP
- Ethernet 10.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 146.0 fps
- IMX536
- 2856 x 2848
Series
Price on request ![U3-3180CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3180CP Rev. 2.2
- USB 3 5.0 Gbps
- 1"
- onsemi
- 5.31 MPix
- CMOS
- 73.0 fps
- PYTHON 5000
- 2592 x 2048
Series
Price on request ![U3-34E0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-34E0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 4.13 MPix
- CMOS
- 48.0 fps
- IMX664
- 2688 x 1536
Series
Price on request ![UI-3180CP Rev. 2.1](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1"
- onsemi
- 5.31 MPix
- CMOS
- 73.0 fps
- PYTHON 5000
- 2592 x 2048
Not recommended for new designs
Price on request
It's so easy!
Your search result is being adjusted