Automatically perfect images and videos even with changing object distances or difficult lighting conditions? No problem for the compact uEye XC autofocus camera. It is equipped with the 13.10 MP CMOS sensor AR1335 from onsemi. The rolling shutter colour sensor (4200 x 3120 px, pixel size 1.1µm) delivers 20.9 fps and ensures true-to-detail images. Thanks to BSI ("Back Side Illumination") pixel technology, the AR1335 excels not only with excellent low-light performance but also with low pixel noise. The USB3 camera was specifically developed with industrial requirements in mind. It also offers useful features such as digital zoom, auto white balance and colour correction, as well as adjustable parameters for brightness, contrast, noise reduction, saturation and image sharpness. This allows for even more precise adaptation to different lighting conditions and scenarios.
All that is needed to use the camera is a single cable connection. In addition, it is GenICam-compliant and thus compatible with our modern software SDK IDS peak.
With its practical die-cast magnesium housing, low weight and screwable USB Micro-B connector, the autofocus camera can be used in a variety of ways in both industrial and non-industrial areas. These include, for example, analysis tasks in the laboratory and diagnostics, use in kiosk systems, logistics and robotics applications.
Calculate now the working distance or the field of view for the XC camera!
You would prefer the UVC protocol (USB Video Class) instead of a USB3 Vision? Then you will find the right model for your application here.
| Item number |
|
|---|---|
| Camera family | XC |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | AR1335 |
| Frame rate @ resolution max. | 20.9 fps |
| Resolution (h x v) | 4200 x 3120 |
| Optical Area | 4.629 mm x 3.432 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/3.2" |
| Resolution | 13.10 MP |
| Pixel size | 1.10 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications