The compact U3-38L0XCP Rev.1.2 industrial camera is equipped with Sony's IMX412 rolling shutter sensor (4056 x 3040 px, pixel size 1.55 µm, sensor size 1/2"). The 12.33 MPix CMOS sensor from the Sony Starvis range delivers high-resolution data for advanced image evaluation and achieves 18.0 fps.
Here you choose a model with 4K resolution, which is very well suited for a wide range of visualisation tasks.
With its practical full metal housing, compact size and lockable USB Micro-B connector, the camera can be used in a variety of ways in both industrial and non-industrial settings.
Thanks to the USB3 Vision interface, the industrial camera is also uncompromisingly standard-compliant and can therefore be used conveniently with our IDS peak SDK.
Item number |
|
---|---|
Camera family | XCP |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 18.0 fps |
Resolution (h x v) | 4056 x 3040 |
Optical Area | 6.287 mm x 4.712 mm |
Shutter | Rolling Shutter |
Optical class | 1/2" |
Resolution | 12.33 MPix |
Pixel size | 1.55 µm |
IP code | IP30 |
Sensor model | IMX412 |
Product Life Cycle | Series |
Data sheet |
Characteristics
100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
C lens mount
3 years warranty
Made in Germany
Features
Image Acquisition | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||
Flashing | |||||||||||||||||||
Flashing |
|
||||||||||||||||||
Image Adjustments | |||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||
On-board Image Processing | |||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||
Others | |||||||||||||||||||
Others |
|
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA