CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-5882SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 17.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![UI-5881SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 17.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![UI-5880SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 17.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![UI-5880FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 17.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![UI-5880CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 17.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![UI-5142SE Rev. 4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5141SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5140SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5140FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5140CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![IDS NXT rome Rev.1.2 RS18064](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-rome-vision-app-based-inference-camera-1.jpg)
IDS NXT rome
IDS NXT rome Rev.1.2 RS18064
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- IMX178
- 3088 x 2076
Series
Price on request ![IDS NXT rio Rev.1.2 RS18064](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-rio-vision-app-based-inference-camera-1.jpg)
IDS NXT rio
IDS NXT rio Rev.1.2 RS18064
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- IMX178
- 3088 x 2076
Series
Price on request
It's so easy!