CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![U3-31N0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31N0CP Rev.2.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31N0SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N1SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-31N1SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N2SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-31N2SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-3680XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-3680XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0521
- 2592 x 1944
Series
Price on request ![U3-3680XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-superspeed-usb-1.jpg)
uEye XLE
U3-3680XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0521
- 2592 x 1944
Series
Price on request ![U3-3681XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-m12-1.jpg)
uEye XLE
U3-3681XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0521
- 2592 x 1944
Series
Price on request ![U3-3681XLE VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-vu-rev1-2-superspeed-usb-boardlevel-m12-1.jpg)
uEye XLE
U3-3681XLE VU Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0521
- 2592 x 1944
Series
Price on request ![U3-3681XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-3681XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0521
- 2592 x 1944
Series
Price on request ![U3-3682XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-1.jpg)
uEye XLE
U3-3682XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0521
- 2592 x 1944
Series
Price on request ![U3-3682XLE VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-vu-rev1-2-superspeed-usb-boardlevel-1.jpg)
uEye XLE
U3-3682XLE VU Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0521
- 2592 x 1944
Series
Price on request ![U3-3682XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-3682XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0521
- 2592 x 1944
Series
Price on request
It's so easy!