CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![U3-36L0XC](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xc-1.jpg)
uEye XC
U3-36L0XC
- USB 3 5.0 Gbps
- 1/3.2"
- onsemi
- 13.10 MPix
- CMOS
- 20.0 fps
- AR1335
- 4200 x 3120
Series
Price on request ![U3-3880CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3880CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 59.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3880LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-1.jpg)
uEye LE
U3-3880LE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 54.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3880SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3880SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 59.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3881LE AF Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-rev1.2-usb3.1-gen1-boardlevel-m12-af-1.jpg)
uEye LE
U3-3881LE AF Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 54.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3881LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-m12-1.jpg)
uEye LE
U3-3881LE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 54.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3881LE VU AF Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-m12-af-vu-1.jpg)
uEye LE
U3-3881LE VU AF Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 54.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3881LE VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-m12-vu-1.jpg)
uEye LE
U3-3881LE VU Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 54.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3881SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3881SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 59.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3882LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-1.jpg)
uEye LE
U3-3882LE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 54.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3882LE VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-vu-1.jpg)
uEye LE
U3-3882LE VU Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 54.0 fps
- IMX178
- 3088 x 2076
Series
Price on request ![U3-3882SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3882SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 6.41 MPix
- CMOS
- 59.0 fps
- IMX178
- 3088 x 2076
Series
Price on request
It's so easy!