CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![U3-31J0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31J0CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-31J0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31J0SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-31J1SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-31J1SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-31J2SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-31J2SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 49.0 fps
- IMX546
- 2856 x 2848
Series
Price on request ![U3-3280CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3280CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 36.0 fps
- IMX264
- 2448 x 2048
Series
Price on request ![U3-3280SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3280SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 36.0 fps
- IMX264
- 2448 x 2048
Series
Price on request ![U3-3281SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3281SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 36.0 fps
- IMX264
- 2448 x 2048
Series
Price on request ![U3-3282SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3282SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 36.0 fps
- IMX264
- 2448 x 2048
Series
Price on request ![U3-3800CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3800CP Rev.2.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 19.5 fps
- IMX183
- 5536 x 3692
Series
Price on request ![U3-3800SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3800SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 19.5 fps
- IMX183
- 5536 x 3692
Series
Price on request ![U3-3801SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3801SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 19.5 fps
- IMX183
- 5536 x 3692
Series
Price on request ![U3-3802SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3802SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 20.44 MPix
- CMOS
- 19.5 fps
- IMX183
- 5536 x 3692
Series
Price on request
It's so easy!