CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-5200SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5200SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 10.0 fps
- IMX304
- 4096 x 3000
Series
Price on request ![GV-5201SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-5201SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 10.0 fps
- IMX304
- 4096 x 3000
Series
Price on request ![GV-5202SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
uEye SE
GV-5202SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 10.0 fps
- IMX304
- 4096 x 3000
Series
Price on request ![GV-5890CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5890CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5890SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5890SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5891SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5891SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5892SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5892SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5990CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5990CP Rev.2.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 5.5 fps
- IMX541
- 4512 x 4512
Series
Price on request ![GV-5990SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5990SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 5.5 fps
- IMX541
- 4512 x 4512
Series
Price on request ![GV-5991SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-5991SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 5.5 fps
- IMX541
- 4512 x 4512
Series
Price on request ![GV-5992SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
uEye SE
GV-5992SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 5.5 fps
- IMX541
- 4512 x 4512
Series
Price on request ![U3-3200SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3200SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 24.0 fps
- IMX304
- 4096 x 3000
Series
Price on request
It's so easy!