CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (22)
  2. Ethernet (16)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1.1" 1/3" to 1.1"
Resolution
2.0 MPix 21.0 MPix 2.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 220 fps 5 fps to 220 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
1048 ms 120000 ms 1048 ms to 120000 ms
Add filter
Show
Items 1-12 of 38
Sort By
GV-5260CP Rev.2.2
uEye CP GV-5260CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5260FA Rev.1.2
uEye FA GV-5260FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5260SE Rev.4.2
uEye SE GV-5260SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5261SE Rev.4.2
uEye SE GV-5261SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5262SE Rev.4.2
uEye SE GV-5262SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5990CP Rev.2.2
uEye CP GV-5990CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990FA Rev.1.2
uEye FA GV-5990FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990SE Rev.4.2
uEye SE GV-5990SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5991SE Rev.4.2
uEye SE GV-5991SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5992SE Rev.4.2
uEye SE GV-5992SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-79F0WP
uEye Warp10 GV-79F0WP
  • Ethernet 10.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 220.0 fps
  • IMX537
  • 2472 x 2064
Series
Price on request
U3-3260CP Rev.2.2
uEye CP U3-3260CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
It's so easy!