CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (22)
  2. Ethernet (4)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1" 1/3" to 1"
Resolution
2.0 MPix 9.0 MPix 2.0 MPix to 9.0 MPix
Frame rate @ resolution max.
24 fps 104 fps 24 fps to 104 fps
Pixel size
2.00 µm 4.00 µm 2.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
1048 ms 90000 ms 1048 ms to 90000 ms
Add filter
Show
Items 1-12 of 26
Sort By
GV-5080CP-P Rev.2.2
uEye CP GV-5080CP-P Rev.2.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-5080FA-P Rev.1.2
uEye FA GV-5080FA-P Rev.1.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-7080WP
uEye Warp10 GV-7080WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 104.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-7090WP
uEye Warp10 GV-7090WP
  • Ethernet 10.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 61.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3080CP Rev.2.2
uEye CP U3-3080CP Rev.2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080CP-P Rev.2.2
uEye CP U3-3080CP-P Rev.2.2 [Polarisation]
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 72.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080SE Rev.1.2
uEye SE U3-3080SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3081SE Rev.1.2
uEye SE U3-3081SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3082SE Rev.1.2
uEye SE U3-3082SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3090SE Rev.1.2
uEye SE U3-3090SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3091SE Rev.1.2
uEye SE U3-3091SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3092SE Rev.1.2
uEye SE U3-3092SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
It's so easy!