CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (14)
  2. Ethernet (1)
Interface-Speed
5 Gbps 10 Gbps 5 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1" 1/3" to 1"
Resolution
2.0 MPix 9.0 MPix 2.0 MPix to 9.0 MPix
Frame rate @ resolution max.
45 fps 102 fps 45 fps to 102 fps
Pixel size
3.00 µm 5.00 µm 3.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 90000 ms 500 ms to 90000 ms
Add filter
Show
Items 1-12 of 15
Sort By
GV-7090WP
uEye Warp10 GV-7090WP
  • Ethernet 10.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 61.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3090SE Rev.1.2
uEye SE U3-3090SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3091SE Rev.1.2
uEye SE U3-3091SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3092SE Rev.1.2
uEye SE U3-3092SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3180CP Rev. 2.2
uEye CP U3-3180CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Series
Price on request
U3-3560XCP Rev.1.2
uEye XCP U3-3560XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3560XLE Rev.1.2
uEye XLE U3-3560XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3561XLE Rev.1.2
uEye XLE U3-3561XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3561XLS Rev.1.2
uEye XLS U3-3561XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3562XLE Rev.1.2
uEye XLE U3-3562XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3562XLS Rev.1.2
uEye XLS U3-3562XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3564XLE Rev.1.2
uEye XLE U3-3564XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
It's so easy!