CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (33)
  2. Ethernet (14)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1" 1/3.6" to 1"
Resolution
0.0 MPix 6.0 MPix 0.0 MPix to 6.0 MPix
Frame rate @ resolution max.
24 fps 135 fps 24 fps to 135 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 120000 ms 500 ms to 120000 ms
Add filter
Show
Items 1-12 of 47
Sort By
UI-5862SE Rev.4.2 uEye SE UI-5862SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5861SE Rev.4.2 uEye SE UI-5861SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5860FA Rev.1.2 uEye FA UI-5860FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5860CP Rev. 2.2 uEye CP UI-5860CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-3860CP Rev. 2 uEye CP UI-3860CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 135.0 fps
  • IMX290
  • 1936 x 1096
Not recommended for new designs
Price on request
UI-3180CP Rev. 2.1 uEye CP UI-3180CP Rev. 2.1
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Not recommended for new designs
Price on request
UI-3136LE uEye LE UI-3136LE
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.49 MPix
  • CMOS
  • 135.0 fps
  • PYTHON 480
  • 808 x 608
Series
Price on request
U3-3866LE Rev.1.2
uEye LE U3-3866LE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 135.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
U3-3864LE VU Rev.1.2
uEye LE U3-3864LE VU Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 135.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
U3-3864LE VU AF Rev.1.2
uEye LE U3-3864LE VU AF Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 135.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
U3-3864LE Rev.1.2
uEye LE U3-3864LE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 135.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
U3-3864LE AF Rev.1.2
uEye LE U3-3864LE AF Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 135.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
It's so easy!