CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![U3-3566XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-usb3.1-gen1-s-mount-1.jpg)
uEye XLE
U3-3566XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3564XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-3564XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3564XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-cs-1.jpg)
uEye XLE
U3-3564XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3562XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-3562XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3562XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-1.jpg)
uEye XLE
U3-3562XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3561XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-3561XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3561XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-m12-1.jpg)
uEye XLE
U3-3561XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3560XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-superspeed-usb-1.jpg)
uEye XLE
U3-3560XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3560XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-3560XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-31N2SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-31N2SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N1SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-31N1SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request ![U3-31N0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31N0SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 25.0 fps
- IMX542
- 5328 x 3040
Series
Price on request
It's so easy!