CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-5202SE Rev. 4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.34 MPix
- CMOS
- 8.6 fps
- IMX304
- 4104 x 3006
Series
Price on request ![UI-5201SE Rev. 4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.34 MPix
- CMOS
- 8.6 fps
- IMX304
- 4104 x 3006
Series
Price on request ![UI-5200SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.34 MPix
- CMOS
- 8.6 fps
- IMX304
- 4104 x 3006
Series
Price on request ![UI-5200FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.34 MPix
- CMOS
- 8.6 fps
- IMX304
- 4104 x 3006
Series
Price on request ![uEye XC Starter set](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/s/t/starterset-usb3-ueye-xc-1.jpg)
uEye XC
uEye XC Starter set
- USB 3 5.0 Gbps
- 1/3.2"
- onsemi
- 13.10 MPix
- CMOS
- 20.0 fps
- AR1335
- 4200 x 3120
Series
Price on request ![U3-38J6XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-usb3.1-gen1-s-mount-1.jpg)
uEye XLE
U3-38J6XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request ![U3-38J4XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-38J4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.0 fps
- IMX415
- 3864 x 2176
Series
Price on request ![U3-38J4XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-cs-1.jpg)
uEye XLE
U3-38J4XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request ![U3-38J2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-38J2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.0 fps
- IMX415
- 3864 x 2176
Series
Price on request ![U3-38J2XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-1.jpg)
uEye XLE
U3-38J2XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request
It's so easy!