CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (39)
  2. Ethernet (14)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1/1.8" 1/3.6" to 1/1.8"
Resolution
0.0 MPix 6.0 MPix 0.0 MPix to 6.0 MPix
Frame rate @ resolution max.
34 fps 251 fps 34 fps to 251 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
33 ms 90000 ms 33 ms to 90000 ms
Add filter
Show
Items 1-12 of 53
Sort By
GV-5040CP Rev.2.2
uEye CP GV-5040CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5040FA Rev.1.2
uEye FA GV-5040FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5040SE Rev.4.2
uEye SE GV-5040SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5041SE Rev.4.2
uEye SE GV-5041SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5042SE Rev.4.2
uEye SE GV-5042SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
IDS NXT Experience Kit
IDS NXT rio IDS NXT Experience Kit
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • IMX273
  • 1456 x 1088
Series
Price on request
IDS NXT malibu RO25050
IDS NXT malibu IDS NXT malibu RO25050
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • AR0521
  • 2592 x 1944
Series
Price on request
IDS NXT rio Rev.1.2 GS29016
IDS NXT rio IDS NXT rio Rev.1.2 GS29016
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • IMX273
  • 1456 x 1088
Series
Price on request
IDS NXT rome Rev.1.2 GS29016
IDS NXT rome IDS NXT rome Rev.1.2 GS29016
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • IMX273
  • 1456 x 1088
Series
Price on request
U3-3040CP Rev.2.2
uEye CP U3-3040CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 251.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
U3-3040LE Rev.1.2
uEye LE U3-3040LE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 230.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
U3-3040SE Rev.1.2
uEye SE U3-3040SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 251.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
It's so easy!