CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (35)
  2. Ethernet (19)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1.2" 1/3.6" to 1.2"
Resolution
0.0 MPix 25.0 MPix 0.0 MPix to 25.0 MPix
Frame rate @ resolution max.
5 fps 251 fps 5 fps to 251 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
33 ms 120000 ms 33 ms to 120000 ms
Add filter
Show
Items 1-12 of 54
Sort By
UI-5042SE Rev.4.2 uEye SE UI-5042SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-5041SE Rev.4.2 uEye SE UI-5041SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-5040SE Rev.4.2 uEye SE UI-5040SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-5040FA Rev.1.2 uEye FA UI-5040FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-5040CP Rev. 2.2 uEye CP UI-5040CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-3136LE uEye LE UI-3136LE
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.49 MPix
  • CMOS
  • 135.0 fps
  • PYTHON 480
  • 808 x 608
Series
Price on request
UI-3040CP Rev. 2 uEye CP UI-3040CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 243.0 fps
  • IMX273
  • 1448 x 1086
Not recommended for new designs
Price on request
U3-3686XLE Rev.1.2
uEye XLE U3-3686XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
U3-3684XLS Rev.1.2
uEye XLS U3-3684XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
U3-3684XLE VU Rev.1.2
uEye XLE U3-3684XLE VU Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
U3-3684XLE Rev.1.2
uEye XLE U3-3684XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
U3-3682XLS Rev.1.2
uEye XLS U3-3682XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
It's so easy!