CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-5890CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5890CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5890FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5890FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5890SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5890SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5891SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5891SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5892SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5892SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![U3-3140CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3140CP Rev. 2.2
- USB 3 5.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 169.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![U3-3680XCP-NIR Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-3680XCP-NIR Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request ![U3-3680XLE-NIR Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-superspeed-usb-1.jpg)
uEye XLE
U3-3680XLE-NIR Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request ![U3-3681XLE-NIR Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-m12-1.jpg)
uEye XLE
U3-3681XLE-NIR Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request ![U3-3681XLE-NIR VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-vu-rev1-2-superspeed-usb-boardlevel-m12-1.jpg)
uEye XLE
U3-3681XLE-NIR VU Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request ![U3-3681XLS-NIR Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-3681XLS-NIR Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request ![U3-3682XLE-NIR Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-1.jpg)
uEye XLE
U3-3682XLE-NIR Rev.1.2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 5.04 MPix
- CMOS
- 48.0 fps
- AR0522
- 2592 x 1944
Series
Price on request
It's so easy!