CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (33)
  2. Ethernet (16)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/2.5" 1" 1/2.5" to 1"
Resolution
1.0 MPix 6.0 MPix 1.0 MPix to 6.0 MPix
Frame rate @ resolution max.
20 fps 169 fps 20 fps to 169 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
434 ms 90000 ms 434 ms to 90000 ms
Add filter
Show
Items 1-12 of 49
Sort By
UI-5272SE Rev.4.2 uEye SE UI-5272SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5271SE Rev.4.2 uEye SE UI-5271SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5270FA Rev.1.2 uEye FA UI-5270FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5270CP Rev.2.2 uEye CP UI-5270CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5142SE Rev. 4.2 uEye SE UI-5142SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5141SE Rev.4.2 uEye SE UI-5141SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140SE Rev.4.2 uEye SE UI-5140SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140FA Rev.1.2 uEye FA UI-5140FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140CP Rev. 2.2 uEye CP UI-5140CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-3270CP Rev. 2 uEye CP UI-3270CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 57.0 fps
  • IMX265
  • 2056 x 1542
Not recommended for new designs
Price on request
UI-3180CP Rev. 2.1 uEye CP UI-3180CP Rev. 2.1
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Not recommended for new designs
Price on request
UI-3140CP Rev. 2 uEye CP UI-3140CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Not recommended for new designs
Price on request
It's so easy!