CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (13)
  2. Ethernet (13)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.2" 1.1" 1/3.2" to 1.1"
Resolution
2.0 MPix 21.0 MPix 2.0 MPix to 21.0 MPix
Frame rate @ resolution max.
6 fps 169 fps 6 fps to 169 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
33 ms 90000 ms 33 ms to 90000 ms
Add filter
Show
Items 1-12 of 26
Sort By
GV-5200FA Rev.1.2
uEye FA GV-5200FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5200SE Rev.4.2
uEye SE GV-5200SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5201SE Rev.4.2
uEye SE GV-5201SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5202SE Rev.4.2
uEye SE GV-5202SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5800FA Rev.1.2
uEye FA GV-5800FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5800SE Rev.4.2
uEye SE GV-5800SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5801SE Rev.4.2
uEye SE GV-5801SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5802SE Rev.4.2
uEye SE GV-5802SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
IDS NXT malibu RS18083
IDS NXT malibu IDS NXT malibu RS18083
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 8.39 MPix
  • CMOS
  • IMX678
  • 3856 x 2176
Series
Price on request
U3-3160CP Rev. 2.2
uEye CP U3-3160CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 2000
  • 1920 x 1200
Series
Price on request
U3-3200SE Rev.1.2
uEye SE U3-3200SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 24.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
U3-3201SE Rev.1.2
uEye SE U3-3201SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 24.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
It's so easy!