CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (8)
  2. Ethernet (5)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.2" 1" 1/3.2" to 1"
Resolution
8.0 MPix 21.0 MPix 8.0 MPix to 21.0 MPix
Frame rate @ resolution max.
6 fps 146 fps 6 fps to 146 fps
Pixel size
1.00 µm 3.00 µm 1.00 µm to 3.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
955 ms 90000 ms 955 ms to 90000 ms
Add filter
Show
Items 1-12 of 13
Sort By
GV-5800FA Rev.1.2
uEye FA GV-5800FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5800SE Rev.4.2
uEye SE GV-5800SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5801SE Rev.4.2
uEye SE GV-5801SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5802SE Rev.4.2
uEye SE GV-5802SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-79J0WP
uEye Warp10 GV-79J0WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 146.0 fps
  • IMX536
  • 2856 x 2848
Series
Price on request
U3-36L0XC
uEye XC U3-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
U3-3800CP Rev.2.2
uEye CP U3-3800CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-3800SE Rev.1.2
uEye SE U3-3800SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-3801SE Rev.1.2
uEye SE U3-3801SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-3802SE Rev.1.2
uEye SE U3-3802SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
It's so easy!