CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-5862SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 53.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![UI-5861SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 53.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![UI-5860FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 53.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![UI-5860CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 53.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![UI-3860CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Not recommended for new designs
Price on request ![UI-3370CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1"
- ams/CMOSIS
- 4.19 MPix
- CMOS
- 80.0 fps
- CMV4000
- 2048 x 2048
Series
Price on request ![UI-3060CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.35 MPix
- CMOS
- 166.0 fps
- IMX174
- 1936 x 1216
Not recommended for new designs
Price on request ![U3-3866LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-s-mount-1.jpg)
uEye LE
U3-3866LE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3864LE VU Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-cs-vu-1.jpg)
uEye LE
U3-3864LE VU Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3864LE VU AF Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-cs-af-vu-1.jpg)
uEye LE
U3-3864LE VU AF Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3864LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-boardlevel-cs-1.jpg)
uEye LE
U3-3864LE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3864LE AF Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-rev1.2-usb3.1-gen1-boardlevel-cs-af-1.jpg)
uEye LE
U3-3864LE AF Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request
It's so easy!