CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/1.8" 1" 1/1.8" to 1"
Resolution
1.0 MPix 9.0 MPix 1.0 MPix to 9.0 MPix
Frame rate @ resolution max.
25 fps 146 fps 25 fps to 146 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
169 ms 90000 ms 169 ms to 90000 ms
Add filter
Show
Items 1-12 of 21
Sort By
GV-5240CP Rev.2.2
uEye CP GV-5240CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240FA Rev.1.2
uEye FA GV-5240FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240SE Rev.4.2
uEye SE GV-5240SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-79J0WP
uEye Warp10 GV-79J0WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 146.0 fps
  • IMX536
  • 2856 x 2848
Series
Price on request
UI-1240LE uEye LE UI-1240LE
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-1240ML uEye ML UI-1240ML
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-1240SE uEye SE UI-1240SE
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-1241LE uEye LE UI-1241LE
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-1242LE uEye LE UI-1242LE
  • USB 2 0.5 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 25.8 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-3240CP-NIR Rev. 2 uEye CP UI-3240CP-NIR Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C661
  • 1280 x 1024
Not recommended for new designs
Price on request
UI-3370CP Rev. 2 uEye CP UI-3370CP Rev. 2
  • USB 3 5.0 Gbps
  • 1"
  • ams/CMOSIS
  • 4.19 MPix
  • CMOS
  • 80.0 fps
  • CMV4000
  • 2048 x 2048
Series
Price on request
UI-5240CP Rev.2.2 uEye CP UI-5240CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
It's so easy!