CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/1.8" 1.1" 1/1.8" to 1.1"
Resolution
1.0 MPix 13.0 MPix 1.0 MPix to 13.0 MPix
Frame rate @ resolution max.
8 fps 166 fps 8 fps to 166 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
169 ms 90000 ms 169 ms to 90000 ms
Add filter
Show
Items 1-12 of 41
Sort By
GV-5000FA-P Rev.1.2
uEye FA GV-5000FA-P Rev.1.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
GV-5200FA Rev.1.2
uEye FA GV-5200FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5200SE Rev.4.2
uEye SE GV-5200SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5201SE Rev.4.2
uEye SE GV-5201SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5202SE Rev.4.2
uEye SE GV-5202SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 10.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
GV-5240CP Rev.2.2
uEye CP GV-5240CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240FA Rev.1.2
uEye FA GV-5240FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240SE Rev.4.2
uEye SE GV-5240SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-7000WP
uEye Warp10 GV-7000WP
  • Ethernet 10.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 44.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
GV-79J0WP
uEye Warp10 GV-79J0WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 146.0 fps
  • IMX536
  • 2856 x 2848
Series
Price on request
U3-3000SE Rev.1.2
uEye SE U3-3000SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
U3-3001SE Rev.1.2
uEye SE U3-3001SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 32.0 fps
  • IMX253
  • 4096 x 3000
Series
Price on request
It's so easy!