CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (28)
  2. Ethernet (26)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1.1" 1/3" to 1.1"
Resolution
5.0 MPix 13.0 MPix 5.0 MPix to 13.0 MPix
Frame rate @ resolution max.
5 fps 146 fps 5 fps to 146 fps
Pixel size
2.00 µm 4.00 µm 2.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
2000 ms 120000 ms 2000 ms to 120000 ms
Add filter
Show
Items 1-12 of 54
Sort By
UI-5882SE Rev.4.2 uEye SE UI-5882SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5881SE Rev.4.2 uEye SE UI-5881SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880SE Rev.4.2 uEye SE UI-5880SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880FA Rev.1.2 uEye FA UI-5880FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880CP Rev. 2.2 uEye CP UI-5880CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5202SE Rev. 4.2 uEye SE UI-5202SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5201SE Rev. 4.2 uEye SE UI-5201SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200SE Rev.4.2 uEye SE UI-5200SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200FA Rev.1.2 uEye FA UI-5200FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-3880CP Rev. 2 uEye CP UI-3880CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 58.0 fps
  • IMX178
  • 3088 x 2076
Not recommended for new designs
Price on request
U3-3886LE Rev.1.2
uEye LE U3-3886LE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 54.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
U3-3884LE VU Rev.1.2
uEye LE U3-3884LE VU Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 54.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
It's so easy!